??
CAD model selection
HELP_VARIABLE
Part No.
5200A
Material
A
5 3/4 Inch
B
4 3/8 Inch
C
4 1/2 Inch
D
24 5/8 Inch
E
22 5/8 Inch
F
18 7/8 Inch
G
22 1/2 Inch
H
2 1/2 Inch
Download CAD models
Previews
3D
Dimension
2D