Catalog navigation
CAD model selection
Part No.
5300A
Material
Galvanized Steel
Black Steel
A
4 3/4 Inch
B
3 3/4 Inch
C
3 1/2 Inch
D
23 7/8 Inch
E
22 5/8 Inch
F
18 7/8 Inch
G
21 7/8 Inch
H
2 1/4 Inch
Download CAD models
Previews
3D
Dimension
2D