Catalog navigation
CAD model selection
Part Number
406GA-0
Size
1
Inch
Orifice Options
2.8
4.2
5.6
8.0
11.2 (ELO)
A
6 1/8
Inch
B
4 1/4 Inch
C
2 3/8
Inch
D
9 3/8
Inch
E
4 1/2
Inch
F
4 5/8
Inch
G
2 1/8
Inch
H
4 1/2
Inch
Download CAD models
Previews
3D
Dimension
2D