Catalog navigation
CAD model selection
Part Number
406-0
Size
1
Inch
Orifice Options
2.8
4.2
5.6
8.0
11.2 (ELO)
A
5 1/2
Inch
B
1 1/4
Inch
C
2 3/8
Inch
D
6 3/4
Inch
E
3 3/8
Inch
F
4 5/8
Inch
G
1 3/4
Inch
H
4.125
Inch
Download CAD models
Previews
3D
Dimension
2D